Parts library
.png)
PR-PB-002-3065
Piab 65mm Suction Cup, Slip Sheet
The Piab single bellow suction cup has a 65 mm diameter and a G3/8" male threaded connection with a mesh filter. It is ideal for handling slip sheets, handling difficult bags, and pouches.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-PB-002-3065 |
| Unit Price | $176.69 USD |
| Weight | 0.037 kg |
| Dimensions (L x W x H) | 65 x 65 x 50 mm |
| Material | Various |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.