Parts library

MO-LM-051-0006__3
Pedestal Plate for 247.5mm Extrusions
This plate is designed to be connected to the end of a 247.5mm extrusion. It offers mounting patterns for popular robots such as the UR 20 and CRX-30iA as well as many others. It also has an array of M8 threaded holes to provide mounting points for standard Vention components.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-051-0006__3 |
| Unit Price | $225.00 USD |
| Weight | 4.60496 kg |
| Dimensions (L x W x H) | 285 x 285 x 22.5 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Dark Blue Anodized, 6um |
| Associated Fasteners | 8 x HW-FN-003-0035 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 x 35mm Screw, Partially Threaded | HW-FN-003-0035 | 8 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.