Parts library

RS-MT-102-0050
Part Presenter Threaded Standoff kit, 50mm Shoulder Length
Used to space the part presenter trays to allow various length parts to be held stably. This kit includes nine standoffs of 50mm length, to match the nine required in part presenter applicaitons. We recommend only stacking a maximum of six standoffs together.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Machine Tending Hardware Kit Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | RS-MT-102-0050 |
| Unit Price | $47.35 USD |
| Weight | 0.054 kg |
| Dimensions (L x W x H) | 60 x 75 x 75 mm |
| Material | 316 Stainless |
| Surface Finish | As Machined |
Questions about this part?
Post a question on Vention community forum for insights on this part.