Parts library

ST-RB-028-0023
OnRobot Tool Changer (Tool Side)
The Quick Changer enables easy and fast tool changing. The Quick Changer can handle 20kg payload and has a low built-in height and weight. Patented reliable and with easy-to-use locking mechanism, extra safety locking structure and locking springs make the Quick Changer a unique product, ideal for all collaborative robot applications.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-028-0023 |
| Unit Price | $606.00 USD |
| Weight | 0.14 kg |
| Dimensions (L x W x H) | 101 x 101 x 29 mm |
| Material | N/A |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.