OnRobot Screwdriver
$8,548.00 USD
Ships in 5 days
OnRobot Screwdriver is designed for light industrial and collaborative robots. Intelligent error detection and multiple screw size handling will ensure consistent results and reduce your cycle time dramatically. Fully electric, no need for air supply. Handles screw sizes from M1.6 to M6 up to 50mm long. Torque control ranges from 0.15 Nm to 5 Nm for consistent and accurate screwdriving. Safety stop is automatically activated if a screw is exposed to excessive force along its axis, with alert lighting to indicate the issue.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-028-0020 |
Weight | 2.5 kg |
Dimensions (L x W x H) | 308.0 x 86.0 x 114.0 mm |
Unit Price | $8,548.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Rotational Speed | 340 degrees/s |
Supply Voltage | 20-25 V |
IP Rating | IP54 |
Operating Temperature | 5-50 °C |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
SCARA Robot Adapter For 16mm Quill
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Machine Tending Robot Calibration Flange
ST-RB-020-0005