OnRobot Robot Kit with Compute Box
$1,315.00 USD
Ships in 5 days
The robot kit enables you to use any OnRobot grippers with all Universal Robots, Fanuc CRX and Doosan. It includes a compute box, 5m cable, USB stick, power supply, I/O wires, terminal blocks, I/O wires, cable straps, etc. The compute box can communicate via Ethernet or Digital I/O interface. It is connected to the robot controller and to the tool quick changer. A computer is required to access WebLogic App and configure your gripper through the compute box.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-028-0002 |
Weight | 0.2 kg |
Dimensions (L x W x H) | 112.0 x 100.0 x 33.0 mm |
Unit Price | $1,315.00 USD |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
End Effector Adapter for Epson T3 Robots
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Machine Tending Robot Calibration Flange
ST-RB-020-0005