![OnRobot RG2 2-finger Underactuated Gripper](https://assets.vention.io/parts/images/ST-RB-028-0008/onrobot-rg2-2-finger-underactuated-gripper.png)
OnRobot RG2 2-finger Underactuated Gripper
$5,472.00 USD
Ships in 5 days
The RG2 gripper is a flexible collaborative gripper with a built-in quick changer. It provides intelligence, fast deployment, easy customization and programming. The RG2 gripper is a tool for wide range of applications such as material handling and machine tending. The gripper comes with pre-integrated software that is easy to install and program, requiring little technical background to set up.
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-028-0008 |
Weight | 0.78 kg |
Dimensions (L x W x H) | 213.0 x 149.0 x 36.0 mm |
Unit Price | $5,472.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Gripper Payload | 2 kg (force fit) or 4.4 kg (form fit) |
Stroke | 110 mm |
Grip Force | 3-40 N |
Gripping Speed | 38-127 mm/s |
Repeatability | 0.1 mm |
Resolution | 0.1 mm |
Supply Voltage | 24 V |
Current Consumption | 70-600 mA |
IP Rating | 54 |
Operating Temperature | 5-50 °C |
Wiring | OnRobot control box or robot tool flange |
Compatible Parts
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![Machine Tending Robot Calibration Flange Machine Tending Robot Calibration Flange](https://assets.vention.io/parts/images/ST-RB-020-0005/thumb_machine-tending-robot-calibration-flange.png)
Machine Tending Robot Calibration Flange
ST-RB-020-0005
![OnRobot Tool Flange Connection for Universal Robots OnRobot Tool Flange Connection for Universal Robots](https://assets.vention.io/parts/images/ST-RB-028-0001/thumb_onrobot-tool-flange-connection-for-universal-robots.png)
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001