Muting Safety Module
$2,174.45 USD
Ships next day
The Muting Safety Module (CE-SA-015-0001), is intended to interface up to 4 safety devices with the MachineMotion V2. It is the default safety module for safety systems. It can interface with area scanners, light curtains and other safety devices to perform safety functions. A Safety function is a function which reduces risk, if a safety function was to be removed, the users would be subject to increased risk. Every safety equipment deployment should be paired with a safety assessment.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SA-015-0001 |
Weight | 1.9 kg |
Dimensions (L x W x H) | 178.0 x 157.5 x 135.0 mm |
Unit Price | $2,174.45 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 24 V |
Certification | CE, IP54 |
Temperature Range | 0 to 40 °C |
Included in the Box |
|
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
180x22.5mm (630mm) Table Top Extrusion
ST-EXT-009-0630