Parts library

ST-PN-003-0001
Multi-wall PC Panel, 8mm
Multi-wall polycarbonate panels are translucent and lighter than their single-wall counterparts. They are an economic way of separating space for applications that are more weight sensitive. Panels can be added directly to your 3D Vention design by using the automatic panel creation feature. Pricing is based on the surface area and includes custom cuts.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-PN-003-0001 |
| Unit Price | $5.03 USD |
| Weight | 0.136 kg |
| Dimensions (L x W x H) | 305 x 305 x 8 mm |
| Material | Polycarbonate multiwall |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.