Parts library

CE-CA-401-2000
Motor Cable MachineMotion AI - 20m
20m motor cable for MachineMotion AI compatible motors. Connect in between the motor and MachineMotion AI controller. Includes all connections required for single axis functionality. Cable diameter of 17mm.
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-CA-401-2000 |
| Unit Price | $767.63 USD |
| Weight | 10 kg |
| Dimensions (L x W x H) | 20000 x 30 x 30 mm |
| Material | N/A |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.