Manual Tool Changer with Air and Electrical (Tool Side)
$328.20 USD
Ships in 5 days
The tool side has the ISO 9409-1-50-4-M6 mounting pattern replicating robot wrists with a 50mm mounting pattern and comes equipped with dual pneumatic pass-through and 8-pin electrical connector for use with UR robots. This tool side must be used with the Quick-Change Manual Tool Changer with Air and Electrical Robot Side with pneumatic and electric pass-through.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0107 |
Weight | 0.32 kg |
Dimensions (L x W x H) | 74.0 x 85.0 x 40.0 mm |
Unit Price | $328.20 USD |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
SCARA Robot Adapter For 16mm Quill
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
Epson T6-B602SS
PR-EP-001-0079
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot End Effector Plate
ST-RB-004-0001