Parts library

PR-ZI-002-0001
Zimmer Group Manu-Matic Tool Changer FWR50 TK50 (Robot Side)
The Zimmer FWR50F-00-A Manu-Matic Tool Changer with TK50 Flange (Fixed Robot Side) is a compact, high-performance solution for reliable tool exchange in robotic applications. Featuring a manual locking mechanism, it ensures secure connections between the robot and tool. The TK50 flange provides precise mounting, enabling seamless integration with your robotic arm. Built for durability and ease of use, this tool changer offers high reliability with minimal maintenance, making it ideal for heavy-duty operations in tight spaces.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-ZI-002-000X FWR50X-00-A Datasheet | |
| PR-ZI-002-000X FWR50X-00-A Installation Guide |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-ZI-002-0001 |
| Unit Price | $883.00 USD |
| Weight | 0.26 kg |
| Dimensions (L x W x H) | 100 x 75 x 25 mm |
| Material | Aluminum |
| Surface Finish | Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.