Parts library

CE-CA-001-0005
MachineMotion Power Cable (UK - 230V - 2.5m)
2.5m black power cord for use in the United Kingdom with BS1363A to IEC 320-C13 H05VV-F connectors, 230V. Compatible with Vention's MachineMotion 2 controllers.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-CA-001-0005 |
| Unit Price | $29.93 USD |
| Weight | 0.5 kg |
| Dimensions (L x W x H) | 200 x 200 x 20 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.