![MachineMotion 2 NEMA 17 Cable - 5m](https://assets.vention.io/parts/images/CE-CA-101-5001/machinemotion-2-nema-17-cable-5m.png)
MachineMotion 2 NEMA 17 Cable - 5m
$174.30 USD
Ships next day
5m replacement cable for NEMA 17 motors. Connect in between your stepper motor and MachineMotion 2 controller. Includes all connections required for single axis functionality. Cable diameter of 15mm
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-CA-101-5001 |
Weight | 1.232 kg |
Unit Price | $174.30 USD |
Compatible Parts
![Servo Motor Cable - MachineMotion 2 Servo Motor Cable - MachineMotion 2](https://assets.vention.io/parts/images/CE-CA-100-5002__1/thumb_servo-motor-cable-machinemotion-2.png)
Servo Motor Cable - MachineMotion 2
CE-CA-100-5002 v1
![M12 End-Stop Extension Cable, 5m M12 End-Stop Extension Cable, 5m](https://assets.vention.io/parts/images/CE-CA-018-5000/thumb_m12-end-stop-extension-cable-5m.png)
M12 End-Stop Extension Cable, 5m
CE-CA-018-5000
![MachineMotion Control Device Extension Cable, 5m MachineMotion Control Device Extension Cable, 5m](https://assets.vention.io/parts/images/CE-CA-022-5000/thumb_machinemotion-control-device-extension-cable-5m.png)
MachineMotion Control Device Extension Cable, 5m
CE-CA-022-5000
![M12 End-Stop Extension Cable, 0.5m M12 End-Stop Extension Cable, 0.5m](https://assets.vention.io/parts/images/CE-CA-018-0500/thumb_m12-end-stop-extension-cable-0-5m.png)
M12 End-Stop Extension Cable, 0.5m
CE-CA-018-0500
![MachineMotion 2 Safety IN Pigtail Cable - 2m MachineMotion 2 Safety IN Pigtail Cable - 2m](https://assets.vention.io/parts/images/CE-CA-105-2000/thumb_machinemotion-2-safety-in-pigtail-cable-2m.png)
MachineMotion 2 Safety IN Pigtail Cable - 2m
CE-CA-105-2000
![MachineMotion 2 Safety OUT Pigtail Cable - 2m MachineMotion 2 Safety OUT Pigtail Cable - 2m](https://assets.vention.io/parts/images/CE-CA-106-2000/thumb_machinemotion-2-safety-out-pigtail-cable-2m.png)
MachineMotion 2 Safety OUT Pigtail Cable - 2m
CE-CA-106-2000
![M12 End-Stop Extension Cable, 2m M12 End-Stop Extension Cable, 2m](https://assets.vention.io/parts/images/CE-CA-018-2000/thumb_m12-end-stop-extension-cable-2m.png)
M12 End-Stop Extension Cable, 2m
CE-CA-018-2000
![MachineMotion Control Device Extension Cable, 0.4m MachineMotion Control Device Extension Cable, 0.4m](https://assets.vention.io/parts/images/CE-CA-022-0400/thumb_machinemotion-control-device-extension-cable-0-4m.png)
MachineMotion Control Device Extension Cable, 0.4m
CE-CA-022-0400
![Servo Motor Extension Cable - MachineMotion 2 Servo Motor Extension Cable - MachineMotion 2](https://assets.vention.io/parts/images/CE-CA-103-5000/thumb_servo-motor-extension-cable-machinemotion-2.png)
Servo Motor Extension Cable - MachineMotion 2
CE-CA-103-5000