Parts library

HW-FN-008-1015
M5 x 0.8 x 15mm Standard Socket Head, Class 12.9
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-008-1015 |
| Unit Price | $0.65 USD |
| Weight | 0.00357 kg |
| Dimensions (L x W x H) | 20 x 8.5 x 8.5 mm |
| Material | Alloy Steel |
| Surface Finish | Black Oxide |
Questions about this part?
Post a question on Vention community forum for insights on this part.