![M3 Steel Washer with 7mm Outside Diameter](https://assets.vention.io/parts/images/HW-WS-009-0001/m3-steel-washer-with-7mm-outside-diameter.png)
M3 Steel Washer with 7mm Outside Diameter
$0.21 USD
Ships next day
M3 washer with 7mm Outside Diameter
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-WS-009-0001 |
Weight | 0.00014 kg |
Dimensions (L x W x H) | 7.0 x 7.0 x 0.6 mm |
Unit Price | $0.21 USD |
Material | 18-8 Stainless Steel |
Compatible Parts
![45x45 Angular Joint Gusset, with Locators 45x45 Angular Joint Gusset, with Locators](https://assets.vention.io/parts/images/ST-HP-005-0002/thumb_45x45-angular-joint-gusset-with-locators.png)
45x45 Angular Joint Gusset, with Locators
ST-HP-005-0002
![M3-0.5 x 5mm Button Cap Screw M3-0.5 x 5mm Button Cap Screw](https://assets.vention.io/parts/images/CE-FN-003-2005/thumb_m3-0-5-x-5mm-button-cap-screw.png)
M3-0.5 x 5mm Button Cap Screw
CE-FN-003-2005
![Locating Fixture Locking Nut Locating Fixture Locking Nut](https://assets.vention.io/parts/images/ST-SP-007-0005/thumb_locating-fixture-locking-nut.png)
Locating Fixture Locking Nut
ST-SP-007-0005