Parts library

CE-SN-005-0001
M18 Ultrasonic Distance Sensor (Sn = 70 mm to 1000 mm)
M18 ultrasonic distance sensor. Utilizes ultrasounds to detect the distance of an object in front of its sensing face. Operating range is 70 mm to 1000 mm. Includes a 3-meter long cable to connect to the MachineMotion controller.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| CE-SN-005-0001 Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SN-005-0001 |
| Unit Price | $398.07 USD |
| Weight | 0.174 kg |
| Dimensions (L x W x H) | 135 x 18 x 18 mm |
| Material | Stainless Steel |
Questions about this part?
Post a question on Vention community forum for insights on this part.