Level Compensator Manifold
$234.93 USD
Ships in 5 days
Small manifold for suction cups with spring level compensator. The level compensators are useful in applications where the object being handled has several different heights such as a body panel on a car or a bent piece of sheet metal that is being fed into, or removed from, a press. When you have a large item to be picked, the surface may not be level from one end to the other (e.g. 4 x 8 sheet of plywood or steel). Having compensation is critical in this application. They also provide a soft touch for sensitive objects such as glass, ceramics, etc. Comes with an elbow fitting for 8mm tubing. Suction cup not included.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0269 |
Weight | 0.303 kg |
Dimensions (L x W x H) | 200.0 x 34.0 x 51.0 mm |
Unit Price | $234.93 USD |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
SCARA Robot Adapter For 16mm Quill
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
Epson T6-B602SS
PR-EP-001-0079
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot End Effector Plate
ST-RB-004-0001