Parts library

CE-SN-007-0021
Laser Keyence LR-Z M18 NPN/PNP Sensor (Sn 490)
M18 PNP/NPN distance based laser sensor. Utilizes Universal Change Detection to detect change in position and colour. This is the perfect sensor to detect transparent, or hard to detect objects. Range is 490 mm. Includes a 5-meter long cable with connector for the Digital IO Module v2 (CE-MD-001-0000__2).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Sensors Datasheet | |
| Keyence LR-Z Brochure | |
| Keyence LR-Z Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SN-007-0021 |
| Unit Price | $425.53 USD |
| Weight | 0.103 kg |
| Dimensions (L x W x H) | 110 x 110 x 30 mm |
| Material | Stainless Steel |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.