Parts library

PR-KP-008-0001
KIPP Snap Lock with key
Ensure your hatches and doors are locked easily and securely with this reliable locking system. Designed for compatibility with all aluminum profiles, it offers tamper resistance when closed, preventing unauthorized dismantling. Available with a range of actuation types to suit your specific application, this lock is the ideal solution for both convenience and security. The snap lock includes two keys and mounting fasteners. Designed for hinged doors configuration with a maximum gap of 14mm around the door. The snap lock must be installed on the front side of the door.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| K1496-A-Datasheet-32249-Slam-latches-style-A-enUS 1 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-KP-008-0001 |
| Unit Price | $123.82 USD |
| Weight | 0.298 kg |
| Dimensions (L x W x H) | 78 x 96 x 32 mm |
| Material | Aluminum |
| Surface Finish | Aluminum Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.