Parts library

PR-KP-002-3008
KIPP M8 x 50mm Leveling foot, with 30mm Hexagon Polyamide Base
M8 x 50mm leveling foot with 30mm Hexagon base. Stud is made of steel and base is made of polyamide. Supports load up to 300kg. The leveling foot includes two hex nuts.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-KP-002-3008 K0676.3008X050 Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-KP-002-3008 |
| Unit Price | $5.47 USD |
| Weight | 0.03076 kg |
| Dimensions (L x W x H) | 58 x 30 x 30 mm |
| Material | Steel & Polyamide |
| Surface Finish | Zinc / Blue Passtivate |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 2940 N |
Questions about this part?
Post a question on Vention community forum for insights on this part.