vention-logo-sm
Parts library
KIPP M8 x 50mm Leveling foot, with 28.5mm Round Knurled Base
PR-KP-003-2808

KIPP M8 x 50mm Leveling foot, with 28.5mm Round Knurled Base

KIPP

M8 x 50mm leveling foot with 28.5mm Knurled base. Stud is made of steel and base is made of polyamide. Supports load up to 450kg. The leveling foot includes two hex nuts.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
PR-KP-003-2808 K0677.2808X050 Datasheet

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-KP-003-2808
Unit Price$5.47 USD
Weight0.0254 kg
Dimensions (L x W x H)59.3 x 28.5 x 28.5 mm
MaterialSteel & Polyamide
Surface FinishZinc / Blue Passtivate
Spec AttributeSpec Value
Technical Specifications
Load Capacity4410 N

$5.47 USD

Sold by VentionShips from KIPP
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.