Parts library

PR-KP-001-4708
KIPP M8 x 40mm Leveling foot, with 47mm Round Polyamide Base
M8 x 40mm leveling foot with 47mm round base. Stud is made of steel and base is made of polyamide. Supports load up to 400kg. The leveling foot includes two hex nuts.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-KP-001-4708 K0675.4708X040 Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-KP-001-4708 |
| Unit Price | $5.47 USD |
| Weight | 0.03731 kg |
| Dimensions (L x W x H) | 56 x 47 x 47 mm |
| Material | Steel & Polyamide |
| Surface Finish | Zinc / Blue Passtivate |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 3920 N |
Questions about this part?
Post a question on Vention community forum for insights on this part.