Parts library

PR-KP-007-0081
KIPP M8 x 15mm Star Knob and Safety Cable, with 40mm Diameter (Black)
The Star Grip is a high-quality thermoplastic component designed for manual adjustments in machine, plant, and fixture construction. Fully compatible with Vention Profile, it can be used as a clamping, retaining, and fastening element in various applications, including toolmaking and machinery. It comes equipped with a safety cable of 18mm length and mounting fasteners, ensuring secure attachment and preventing loss during operation. Available in black with a cap in various color combinations, this star grip combines functionality with a customizable look.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-KP-007-0816 K0155 Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-KP-007-0081 |
| Unit Price | $11.13 USD |
| Weight | 0.02861 kg |
| Dimensions (L x W x H) | 40 x 40 x 25 mm |
| Material | Steel & Thermoplastic |
| Surface Finish | Zinc / Blue Passtivate |
Questions about this part?
Post a question on Vention community forum for insights on this part.