Parts library

PR-KP-005-0008
KIPP M8 x 15mm Mushroom Knob, with 33mm Diameter (Black)
The Mushroom Knob is a durable, easy-to-grip thermoplastic knob designed for manual adjustments in machine, plant, and fixture construction. Fully compatible with Vention Modular Ecosystem, it can be used as a clamping, retaining, and fastening element in various applications, including toolmaking and machinery. With its ergonomic design this knob combines both functionality and aesthetic appeal. It is also available in various colors to suit different preferences and needs.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-KP-005-00XX K0251 Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-KP-005-0008 |
| Unit Price | $6.69 USD |
| Weight | 0.0194 kg |
| Dimensions (L x W x H) | 48 x 33 x 33 mm |
| Material | Steel & Thermoplastic |
| Surface Finish | Zinc / Blue Passtivate |
Questions about this part?
Post a question on Vention community forum for insights on this part.