Kinova Link 6 Collaborative Robot
$39,500.00 USD
Ships in 15 days
Kinova's Link 6 is a versatile collaborative robot that can be used in many different applications like machine tending or packaging, even for small batch sizes or large product varieties. It has 6 degrees of freedom, built-in force/torque sensor, a continuous payload capacity of 6kg, a maximum reach of 1000mm and it can also be installed in any given orientation. Its intuitive programming interface runs on Kinova Kortex which reduces deployment time with a simple drag and drop type of visual programming. OnRobot grippers are natively supported by the Link 6 software. This kit includes the robot arm, the controller and the teach pendant.
Quantity:
Other Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-KI-001-0603 |
Weight | 23.45 kg |
Dimensions (L x W x H) | 600.0 x 250.0 x 250.0 mm |
Unit Price | $39,500.00 USD |
Associated Fasteners | 4 x HW-FN-003-1022 |
Compatible Parts
FANUC M-20iD/35 Industrial Robot Arm
RA-FA-035-0003
Doosan M1013 Collaborative Robot
PR-CZ-001-0601
Epson T6-B602SS
PR-EP-001-0079
Doosan H2515 Collaborative Robot
PR-CZ-001-0505
Doosan H2017 Collaborative Robot
PR-CZ-001-0506
FANUC CRX-10iA/L Collaborative Robot Arm
PR-FA-001-0500
FANUC CRX-10iA Collaborative Robot Arm
PR-FA-001-0501
FANUC M-710iC/45M Industrial Robot Arm
RA-FA-045-0003