Parts library

PR-IP-005-1001
IPR Robotics Tool Rack Tray for TKX-010/-016/-030
This IPR Robotics Tool Rack Tray serves as a storage station for IPR Robotics TKX-010, TKX-016, and TKX-030 tool changers equipped with the IPR Robotics Tool Rack Flange Plate Low (PR-IP-005-0001) in both horizontal and vertical orientations. It includes an adaptor plate that enables plug-and-play installation on Vention extrusions, providing a simple and dependable setup.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-IP-005-1001 |
| Unit Price | $1,460.41 USD |
| Weight | 0.869 kg |
| Dimensions (L x W x H) | 204 x 178 x 153 mm |
| Material | Aluminum |
| Surface Finish | Anodized Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.