Parts library
.jpg)
PR-IP-006-1001
IPR Robotics Tool Rack Plate with Pins TKX-010/-016/-030
This IPR Robotics Tool Rack Plate with Pins serves as a storage station for IPR Robotics TKX-010, TKX-016, and TKX-030 tool changers equipped with the IPR Robotics Storage Module (PR-IP-006-0001). It includes an adaptor plate that enables plug-and-play installation on Vention extrusions, providing a simple and dependable setup.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-IP-005 -006 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-IP-006-1001 |
| Unit Price | $1,668.90 USD |
| Weight | 0.229 kg |
| Dimensions (L x W x H) | 204 x 178 x 153 mm |
| Material | Aluminum |
| Surface Finish | Anodized Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.