Parts library

PR-IP-005-0001
IPR Robotics Tool Rack Flange Plate Low TKX-010/-016/-030
This low-profile flange plate enables IPR Robotics TKX-010, TKX-016, and TKX-030 tool changer models to interface with the IPR Robotics Tool Rack Plate (PR-IP-005-1001) in both horizontal and vertical orientations. It mounts between the tool and the tool side of the tool changer, providing a seamlessly integrated adaptor and secure connection for rack docking. Because this plate uses clearance holes and the fasteners thread into the tool side of the tool changer, EOAT mounting screws must be 16 mm longer than standard when this plate is installed.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-IP-005 -006 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-IP-005-0001 |
| Unit Price | $1,012.47 USD |
| Weight | 0.203 kg |
| Dimensions (L x W x H) | 204 x 178 x 153 mm |
| Material | Aluminum |
| Surface Finish | Anodized Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.