
IPR Robotics TKX-010 Automatic Pneumatic Tool Changer Kit (Robot Side + Tool Side + Tool Rack Plate + Storage Module)
This kit combines a TKP-010 robot-side tool changer PR-IP-001-0010, TKT-010 tool-side tool changer PR-IP-002-0010, storage module PR-IP-006-0001, and tool rack plate PR-IP-006-1001 into a complete solution for automated tool changing and tool storage. The robot side and tool side feature an ISO50 interface, 10 kg payload capacity, pneumatic actuation, and a safety locking mechanism for fast, secure, and repeatable end-of-arm tool swaps. The storage module mounts to the tool side and enables vertical docking with the tool rack plate. The tool rack plate with pins provides a stable storage station and includes an adaptor plate for plug-and-play mounting on Vention extrusions, supporting efficient and organized multi-tool robotic applications.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-IP-00X-0010 TKX-010 EN | |
| PR-IP-006 | |
| PR-IP-006-1001 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-IP-100-0010 |
| Unit Price | $3,776.31 USD |
| Weight | 1.692 kg |
| Dimensions (L x W x H) | 612 x 534 x 459 mm |
| Material | Aluminum |
| Surface Finish | Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.