Parts library
.jpg)
PR-IP-300-0010
IPR Robotics TKM/T-010 Manual Pneumatic Tool Changer (Robot and Tool Side)
The IPR TKM/T-010 Tool Changer enables fast and reliable end-of-arm tool swaps. Featuring a robot-side ISO50 interface and a 10 kg payload capacity, it ensures secure and precise tool retention with manual actuation and a safety locking mechanism. Built from high-strength materials, it enhances efficiency in assembly, material handling, welding, and automation applications. This Tool Changer set comprises of one PR-IP-003-0010 (TKM-010) and one PR-IP-002-0010 (TKT-010).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-IP-00X-0010 TKX-010 EN |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-IP-300-0010 |
| Unit Price | $2,116.81 USD |
| Weight | 0.68 kg |
| Dimensions (L x W x H) | 204 x 178 x 153 mm |
| Material | Aluminum |
| Surface Finish | Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.