Parts library

PR-IP-006-0001
IPR Robotics Storage Module Vertical TKX-010/-016/-030
This Storage Module, designed for vertical docking motion, enables IPR Robotics TKX-010, TKX-016, and TKX-030 tool changer models to interface with the IPR Robotics Tool Rack Plate with Pins (PR-IP-006-1001). It mounts on the face of the tool side of the tool changer, providing a compact and secure connection for rack docking.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-IP-005 -006 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-IP-006-0001 |
| Unit Price | $138.51 USD |
| Weight | 0.102 kg |
| Dimensions (L x W x H) | 204 x 178 x 153 mm |
| Material | Aluminum |
| Surface Finish | Anodized Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.