Parts library

PR-IP-004-0064
IPR Robotics MGS-64 Universal 2-jaw Parallel Gripper with ISO-50 Flange
The IPR MGS-64 is a high-performance pneumatic gripper designed for precise and reliable handling in automation applications. ISO50 Adaptor included. With a 1.16 kg payload capacity, it delivers strong and consistent gripping force for a wide range of workpieces. Built with durable, high-strength materials, the MGS-64 ensures long-lasting performance in assembly, material handling, and robotic automation.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Datasheet Universal 2-jaw parallel gripper - MGS64 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-IP-004-0064 |
| Unit Price | $1,603.63 USD |
| Weight | 0.526 kg |
| Dimensions (L x W x H) | 204 x 178 x 153 mm |
| Material | Aluminum |
| Surface Finish | Anodized |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 15.7 N |
Questions about this part?
Post a question on Vention community forum for insights on this part.