vention-logo-sm
Parts library
IPR Robotics CGS3-64 3-jaw Universal Centric Gripper with ISO-50 Flange
PR-IP-007-0064

IPR Robotics CGS3-64 3-jaw Universal Centric Gripper with ISO-50 Flange

IPR Robotics

The CGS3-64 is a 3-jaw centric gripper with a maximum payload capacity of 3.2 kg and adjustable gripping force to suit various application needs. ISO50 Adaptor included. It features extra-long base jaws that enhance stability and precision, even when using extended custom fingers. The gripper's robust construction allows for higher permissible moment loads, thanks to its more stable base jaw design. An internal lubricant reservoir supports extended maintenance intervals, reducing downtime and upkeep. Its heavy-duty sliding guide offers superior resistance to impact and side loads, ensuring durability in demanding environments. The gripper is compatible with most commercially available sensors, and optional jaw position sensing is available to support improved part verification, safety, and quality control.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Datasheet CGS3-64 3-jaw Universal Centric Gripper

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-IP-007-0064
Unit Price$1,621.85 USD
Weight0.48 kg
Dimensions (L x W x H)204 x 178 x 153 mm
MaterialAluminum
Surface FinishAnodized
Spec AttributeSpec Value
Technical Specifications
Load Capacity31.39 N

$1,621.85 USD

Sold by VentionShips from IPR Robotics
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.