Parts library

ST-RB-031-0600
Industrial Robot Pedestal, 600 mm (FANUC M-710iC & M-20iD)
Designed for use with FANUC’s M-20iD and M-710iC robots, this pedestal elevates the robot arm by 600mm. This gives the arm the ability to palletize product to any required height.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-031-0600 |
| Unit Price | $4,630.05 USD |
| Weight | 193 kg |
| Dimensions (L x W x H) | 1200 x 1200 x 600 mm |
$4,630.05 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.