Parts library

CE-LI-002-0004
Industrial LED Bar Euro Cable
1.8m power cable with CEE 7/7 connector for powering the industrial LED Bar (CE-LI-002-0000)
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-LI-002-0004 |
| Unit Price | $33.28 USD |
| Weight | 0.174 kg |
| Dimensions (L x W x H) | 166 x 155 x 37 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Cable Length | 1800 mm |
| Compatible With | CE-LI-002-0000 |
Questions about this part?
Post a question on Vention community forum for insights on this part.