Parts library
.png)
PR-IM-090-0001
Impaqt pneumagiQ PQ90 Bundle with Schunk PGN 80 (UR)
PQ90 is a compact Universal Pneumatic EOAT Interface with a mechanical form factor designed to seamlessly mount two pneumatic EOAT at a 90° offset from each other. This bundle includes two Schunk PGN-plus-P 80-1 pneumatic parallel grippers, each offering a stroke of 8 mm per jaw, a closing force of 550 N, and an opening force of 610 N. Engineered for performance in demanding environments, these grippers operate at ambient temperatures up to 90 °C, making them well-suited for a wide range of industrial applications.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Impaqt PQ90 and PQ180 pneumagiQ Flyer - Universal Robots | |
| Impaqt PR-IM-090-000X PQ90 Operations Manual Using URCap for Universal Robots v1.25 | |
| Impaqt PR-IM-090-000X PQ90 Pocket Installation Manual v03.03 | |
| Impaqt PR-IM-090-000X PQ90 UR CAP -1.67 | |
| PR-IM-090-000X PQ90 Product Specifications |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-IM-090-0001 |
| Unit Price | $5,491.53 USD |
| Weight | 1.9 kg |
| Dimensions (L x W x H) | 520 x 360 x 215 mm |
| Material | N/A |
| Surface Finish | N/A |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Included in the Box | 1x [6 102 0122] pneumagiQ PQ90-2G2S (90-degree five-valve with two actuators two sensors and 5kg payload), 1x [6 102 5013] Robot Coupler ISO 50 for Type O1 (PQ90 / casemagiQ), 1x [6 102 5501] I/O Cable (0.2 m - F2M) (8 Pin Female to 8 Pin Male), 2x [6 102 6003] Tool Coupler - Camozzi/ Gimatic/ Schunk/ Zimmer (compatible with Camozzi CGPT-32 Gimatic DH35 Schunk PGN 80 Schunk JGP 80 Zimmer GPP5008), 2x [6 999 0029] Schunk PGN-plus-P 80-1 (2 Finger Gripper) |
Questions about this part?
Post a question on Vention community forum for insights on this part.