vention-logo-sm
Parts library
Impaqt CasemagiQ CM100 Bundle (UR)
PR-IM-002-0100

Impaqt CasemagiQ CM100 Bundle (UR)

Impaqt Robotics

The CasemagiQ CM100 Bundle for UR with ISO50 Flange is a compact, lightweight box erector designed for high-performance case forming in end-of-line automation. Weighing only 1350g, it can handle cases up to 500 x 400 x 350 mm, making it a perfect fit for robots with an ISO50 flange. This solution is optimized for the FMCG industry, where robots are increasingly deployed for efficient case handling and packaging. The CM100 bundle integrates effortlessly with UR5e, UR10e and UR16e providing reliable and scalable automation to boost productivity and streamline packaging processes. It comes with an ISO50 flange, UR Cap and I/O cable, ensuring seamless integration and ease of deployment. URCap available for download on the manufacturer's website.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
CM100 casemagiQ Installation Manual v01.01
CM100 casemagiQ Product Catalogue
CM100 casemagiQ Operations Manual Using URCap for Universal Robots v1.25

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-IM-002-0100
Unit Price$5,423.73 USD
Weight1.5 kg
Dimensions (L x W x H)520 x 360 x 215 mm
MaterialN/A
Surface FinishN/A
Spec AttributeSpec Value
Performance
Max Payload2.94 kg
Spec AttributeSpec Value
Gripper Mechanical Information
Min. Ambient Temperature 5 deg C
Max. Ambient Temperature 50 deg C
Mechanical InterfaceISO 9409-1-50-4-M6
Spec AttributeSpec Value
Gripper Air Supply
Pneumatic Connection8
Max. Operating Pressure 0.6 MPa
Spec AttributeSpec Value
Gripper Communication/Control/Electrical
Operating Voltage24 V
Power Consumption15.6 W
Nominal Current Input0.65 A

$5,423.73 USD

Sold by Impaqt RoboticsShips from Impaqt
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Impaqt CasemagiQ CM100 Bundle (UR) | Vention