Parts library

PR-GR-063-1003
Grip Tray for Auto Connector
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-GR-063-1000 AC063 Assembly and Operating Manual EN 1.09 | |
| PR-GR-063-1000 AC063 Montage- und Bedienungsanleitung DE 1.09 | |
| PR-GR-063-1000 AC063 Technical specifications EN 1.07 | |
| PR-GR-063-1000 AC063 Technische Daten DE 1.07 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-GR-063-1003 |
| Unit Price | $437.42 USD |
| Weight | 0.12 kg |
| Dimensions (L x W x H) | 320 x 230 x 115 mm |
| Material | Aluminum |
| Surface Finish | Anodized - Black |
| Associated Fasteners | 2 x HW-FN-002-0004, 2 x HW-FN-005-0018 |
Questions about this part?
Post a question on Vention community forum for insights on this part.