.jpg)
Grip SHW063 Connector lower assembly Tool Side
The SHW063 Connector Lower Assembly (Tool Side), compatible with the SHW063 Connector Upper Assembly (Robot Side), is designed for high-performance robotic applications. It features a manual locking mechanism with a cylindrical bolt to ensure a secure connection between the upper and lower assemblies. The integration of centering discs on both the robot and tool sides helps maintain precise alignment of tools with the robot arm, ensuring optimal performance and accuracy. The SHW063 Tool Changer is interface compliant with DIN EN ISO 9409-1, offering exceptional repeatability of less than 0.02 mm. It is built for durability, with the ability to endure over 5000 application changes without losing accuracy. The design allows for handling high loads while maintaining a low dead weight. It is tool-free with an integrated operating lever that offers a pure folding motion for easy and intuitive operation. The lightweight, high-strength anodized aluminum construction ensures robust performance, and it includes an integrated mounting surface for energy feed-through. Additionally, the locking pin prevents accidental release of the hand lever.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-GR-063-0002 |
| Unit Price | $582.59 USD |
| Weight | 0.1 kg |
| Dimensions (L x W x H) | 320 x 230 x 115 mm |
| Material | Aluminum |
| Surface Finish | Anodized - Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.