Parts library
.jpg)
PR-GR-100-2001
Grip SEK100-FE Electric Energy Feed-Through for Automatic Tool Changer Robot Side for UR
Compatible with PR-GR-063-1001 and PR-GR-063-0001. The SEK Energy Coupling is a SHW Connector accessory that enables the transmission of electric signals SEK advantages: Extends the mechanical interfaces of the SHW Connector Replaces additional plug connections Transmits 12x electrical signals from the upper to the lower assembly
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-GR-100-2000 SEK100 FE Technical specifications EN 1.10 | |
| PR-GR-100-2000 SEK100 FE Assembly and Operating Manual EN 1.04 | |
| PR-GR-100-2000 SEK100 FE Montage- und Bedienungsanleitung DE 1.04 | |
| PR-GR-100-2000 SEK100 FE Technische Daten DE 1.10 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-GR-100-2001 |
| Unit Price | $643.36 USD |
| Weight | 0.058 kg |
| Dimensions (L x W x H) | 320 x 230 x 115 mm |
| Material | Aluminum |
| Surface Finish | Anodized - Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.