Parts library

PR-GR-063-0100
Grip Centering disc for manual and automatic tool changer
A centering disc can be installed on both the upper assembly (robot side) and lower assembly (tool side) of the robot, ensuring that the tools are correctly aligned with the robot arm. The ZS Centering Disc guarantees precise centering and is compatible with MGW, SHW, and SWS Connectors. It is easy to remove due to the central threaded hole and can be installed on both the robot and tool sides.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Technical specifications G-ZS063-1 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-GR-063-0100 |
| Unit Price | $82.88 USD |
| Weight | 0.016 kg |
| Dimensions (L x W x H) | 320 x 230 x 115 mm |
| Material | Aluminum |
| Surface Finish | Anodized - Clear |
Questions about this part?
Post a question on Vention community forum for insights on this part.