
Grip Auto Connector 063 Tool Side
The Auto Connector is a fully automatic mechanical end of arm tool changer. The system is composed of an upper assembly and a lower assembly. The upper assembly houses the locking mechanism, which ensures a precise and form-locking fitment between the upper and lower assembly. The locking and unlocking mechanism is activated through the robots own movement. Trays make it possible to park multiple types of end of arm tools. An external energy source is not required for the Auto Connector to perform its automatic tool change. Auto Connector advantages: Fully automatic end of arm tool changer Interface according to DIN EN ISO 9409-1 High repeatability < 0.02 mm Durable – withstands over 1,000.000 changing cycles Withstands high loads with low dead weight The robot’s own movement activates the locking and unlocking mechanism No external energy such as compressed air or electric are required Integrated pneumatic feedthroughs Module for electric actuated tools is optional Machined out of high strength aluminum and anodized A spring actuated pin ensures additional safety during operation
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-GR-063-1000 AC063 Assembly and Operating Manual EN 1.09 | |
| PR-GR-063-1000 AC063 Montage- und Bedienungsanleitung DE 1.09 | |
| PR-GR-063-1000 AC063 Technical specifications EN 1.07 | |
| PR-GR-063-1000 AC063 Technische Daten DE 1.07 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-GR-063-1002 |
| Unit Price | $697.63 USD |
| Weight | 0.16 kg |
| Dimensions (L x W x H) | 320 x 230 x 115 mm |
| Material | Aluminum |
| Surface Finish | Anodized - Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.