GF Nylon Concentric Roller
$54.25 USD
Ships next day
Self-positioning glass filled nylon roller wheel with 2x double-sealed bearings. Compatible with Vention 'V-shape' extrusion profiles.
Quantity:
Technical Drawings
What's Included
- 1 x M8 x 18mm Screw
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-001-0028 |
Weight | 0.292 kg |
Dimensions (L x W x H) | 52.0 x 52.0 x 52.0 mm |
Unit Price | $54.25 USD |
Material | N/A |
Surface finish | N/A |
Associated Fasteners | 1 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 225 (Axially and Radially) N |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
180x135mm Gantry Plate
MO-LM-001-0029
225x180mm Gantry Plate
MO-LM-001-0030
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585