Parts library

PR-FB-001-0800
FlexiBowl® 800
FlexiBowl® 800 is a high-performance flexible parts feeding system that uses a rotating disk and impulse generator to separate, orient, and distribute components uniformly onto a vision-guided surface. Designed for industrial and collaborative robot applications, it handles parts ranging from 60 mm to 250 mm and weighing up to 250 g. The system utilizes bidirectional rotation and controlled impulses to ensure efficient part separation, while an integrated vision system identifies and relays part coordinates for precise robotic pick-and-place operations.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| FlexiBowl 800 Datasheet | |
| FlexiBowl 800 Pneumatic diagram |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-FB-001-0800 |
| Unit Price | $16,610.00 USD |
| Weight | 71 kg |
| Dimensions (L x W x H) | 1000 x 1000 x 600 mm |
| Material | Various |
| Surface Finish | Brushed, Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.