Parts library

PR-FB-001-0500
FlexiBowl® 500
FlexiBowl® 500 is a high-performance flexible parts feeding system that uses a rotating disk and flip impulse technology to separate, orient, and distribute parts uniformly onto a vision-guided surface. Designed for industrial and collaborative robot applications, it handles parts ranging from 5 mm to 50 mm, with a maximum capacity of 1.5 kg and up to 750 parts per cycle, ensuring efficient and reliable automated feeding.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| FlexiBowl 500 Datasheet | |
| FlexiBowl 500 Pneumatic diagram |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-FB-001-0500 |
| Unit Price | $13,540.00 USD |
| Weight | 42 kg |
| Dimensions (L x W x H) | 800 x 800 x 600 mm |
| Material | Various |
| Surface Finish | Brushed, Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.