Parts library

PR-FB-001-0350
FlexiBowl® 350
FlexiBowl® 350 is a high-performance flexible parts feeding system that uses a rotating disk and impulse generator to separate, orient, and distribute components uniformly onto a vision-guided surface. Designed for industrial and collaborative robot applications, it handles parts ranging from 1 mm to 20 mm and weighing up to 40 g. The system utilizes bidirectional rotation and controlled impulses to ensure efficient part separation, while an integrated vision system identifies and relays part coordinates for precise robotic pick-and-place operations.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| FlexiBowl 350 Datasheet | |
| FlexiBowl 350 Pneumatic diagram |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-FB-001-0350 |
| Unit Price | $12,850.00 USD |
| Weight | 25 kg |
| Dimensions (L x W x H) | 500 x 500 x 550 mm |
| Material | Various |
| Surface Finish | Brushed, Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.