
Flat Suction Cup, 75mm
$35.72 USD
Ships in 5 days
Flat suction cup (75 mm diameter), G3/8 male threaded connector. Fits with Millibar's manifolds and level compensator. Material: Nitrile.
Length:
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-MB-001-0087 |
Weight | 0.04 kg |
Dimensions (L x W x H) | 43.0 x 76.0 x 76.0 mm |
Unit Price | $35.72 USD |
Compatible Parts

Bellows Suction Cup 60 mm
PR-MB-001-0084

End Effector Adapter for Epson T3 Robots
PR-MB-001-0209

Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221

Bellows Suction Cup 30mm
PR-MB-001-0552

Flat Suction Cup 35mm
PR-MB-001-0554

Flexx Reference - Robot Interface
PR-FX-001-0402

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585

Cobot End Effector Plate
ST-RB-004-0001