
Finger Guard for 200mm Guided Pneumatic Cylinder
$385.59 USD
Ships in 3 days
Vention's Guided Double-Acting Pneumatic Actuator with Pinch Guards, powered by SMC, has a 25mm bore and 200mm stroke. This guided cylinder actuator is capable of a pushing force up to 344N axially and taking 40N radially. With sheetmetal siding, this solutions provides pinch guarding on 3 sides, allowing for easier integration of pneumatics into collaborative applications.
Select dimension:
Length:
x 172.0 mm x 111.5 mm
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-AR-102-0200 |
Weight | 5.85192 kg |
Dimensions (L x W x H) | 352.0 x 172.0 x 111.5 mm |
Unit Price | $385.59 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 344 N |
Stroke | 200 mm |
Max Linear Speed | 500 mm/s |
Temperature Range | -5 to 60 °C |
Included in the Box |
|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-AR-102-0200 |
Weight | 5.85192 kg |
Dimensions (L x W x H) | 352.0 x 172.0 x 111.5 mm |
Unit Price | $385.59 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 344 N |
Stroke | 200 mm |
Max Linear Speed | 500 mm/s |
Temperature Range | -5 to 60 °C |
Included in the Box |
|