Parts library

ST-RB-019-0004__3
Epson VT6L Robot Plate
Vention's Epson VTL6 mounting plate enables fast and easy installation of the Epson VTL6 robot to any custom assembly. The four M8 X 1.25 threaded holes and three 6 mm dowel pins are used to locate and affix the robot. Outer dimensions are 268 x 268 mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Robot Mounting |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-019-0004__3 |
| Unit Price | $612.24 USD |
| Weight | 3.002 kg |
| Dimensions (L x W x H) | 268 x 268 x 29.5 mm |
| Material | 6061-T6 |
| Surface Finish | Dark Blue Anodization, 6um |
| Associated Fasteners | 20 x HW-FN-002-0001, 20 x HW-FN-003-0025 |
Questions about this part?
Post a question on Vention community forum for insights on this part.